Quick Disconnect Couplings WA06047Q0 (RIGHT)

COUPLING,W6000,F,1",SS,-16BSP,NBR

WV0605700

Catalog item:

WV0605700


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
Body size1"
BrandDanfoss
Catalog ItemWV0605700
End size 1-16
End Type 1Female BSPP port washer seal.
Hex size 1 IN2.560
Item typeFemale half
Product height in2.720
Product height mm69.088
Product length in4.050
Product length mm102.870
Product material1.4418 Stainless steel
Product width in2.720
Product width mm69.088
Safety locking mechanismNone
Seal materialNitrile (NBR)
Sub brandGromelle
Thread size 1G 1
Valve type2 way
Working pressure max psi6525
Working temperature max F392
Working temperature min F-4