COUPLING,W6000,F,1",SS,-16BSP,FVMQ-product-details

COUPLING,W6000,F,1",SS,-16BSP,FVMQ

WV06057F0

Catalog item:

WV06057F0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
Body size1"
BrandDanfoss
Catalog ItemWV06057F0
End size 1-16
End Type 1Female BSPP port washer seal.
Hex size 1 IN2.560
Item typeFemale half
Latch typeScrew to connect
Product height in2.720
Product height mm69.088
Product length in4.050
Product length mm102.870
Product material1.4418 Stainless steel
Product width in2.720
Product width mm69.088
Seal materialSilicone
Sub brandGromelle
Thread size 1G 1
Valve type2 way
Working pressure max psi6525
Working temperature max F356
Working temperature min F-67