Quick Disconnect Couplings WA06047Q0 (RIGHT)

COUPLING,W6000,F,1"1/4,SS,-20BSP,FKM

WV06067V0

Catalog item:

WV06067V0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
Body size1 1/4"
BrandDanfoss
Catalog ItemWV06067V0
End size 1-20
End Type 1Female BSPP port washer seal.
Hex size 1 IN3.030
Item typeFemale half
Product height in3.500
Product height mm88.900
Product length in5.710
Product length mm145.034
Product material1.4418 Stainless steel
Product width in3.500
Product width mm88.900
Safety locking mechanismNone
Seal materialFluorocarbon (FKM)
Sub brandGromelle
Thread size 1G 1 1/4
Valve type2 way
Working pressure max psi6525
Working temperature max F392
Working temperature min F-4