Quick Disconnect Couplings WA06047Q0 (RIGHT)

COUPLING,W6000,F,1"1/2,SS,-24BSP,FKM

WV06077V0

Catalog item:

WV06077V0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
Body size1 1/2"
BrandDanfoss
Catalog ItemWV06077V0
End size 1-24
End Type 1Female BSPP port washer seal.
Hex size 1 IN3.460
Item typeFemale half
Latch typeScrew to connect
Product height in3.940
Product height mm100.076
Product length in6.810
Product length mm172.974
Product material1.4418 Stainless steel
Product width in3.940
Product width mm100.076
Safety locking mechanismNone
Seal materialFluorocarbon (FKM)
Sub brandGromelle
Thread size 1G 1 1/2
Valve type2 way
Working pressure max psi4350
Working temperature max F392
Working temperature min F-4