Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | WV06237V0 |
| End size 1 | -8 |
| End Type 1 | Female Pipe (NPT) |
| Hex size 1 IN | 1.610 |
| Item type | Female half |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | 1.4418 Stainless steel |
| Product width in | 1.770 |
| Product width mm | 44.958 |
| Safety locking mechanism | None |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Gromelle |
| Thread size 1 | 1/2-14 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 10875 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117281 |
