Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | WV06247E0 |
| End size 1 | -12 |
| End Type 1 | Female Pipe (NPT) |
| Hex size 1 IN | 1.380 |
| Item type | Female half |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 3.580 |
| Product length mm | 90.932 |
| Product material | Stainless steel |
| Product width in | 2.160 |
| Product width mm | 54.864 |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Gromelle |
| Thread size 1 | 3/4-14 NPTF |
| Working pressure max psi | 9425 |
| Working temperature max F | 302 |
| Working temperature min F | -40 |