Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
001-9202-148
Head
001-9202-148
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
001-9202-148
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Hydraulic and pneumatic head
Product height in
20.988
Product height mm
533.095
Product length in
5.750
Product length mm
146.050
Product width in
18.250
Product width mm
463.550