Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
002-9402-151
CUSTOM HEAD
002-9402-151
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
002-9402-151
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Hydraulic and pneumatic head
Product height in
18.000
Product height mm
457.200
Product length in
5.500
Product length mm
139.700
Product width in
18.000
Product width mm
457.200