X-B-13564
004-9213-564
Tools004-9213-564 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 40.100 |
| Product length mm | 1018.540 |
| Product width in | 2.000 |
| Product width mm | 50.8 |