004-9217-324
004-9217-324
Tools004-9217-324 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 5.500 |
| Product height mm | 139.700 |
| Product length in | 36.500 |
| Product length mm | 927.100 |
| Product width in | 5.500 |
| Product width mm | 139.7 |