PISTON ROD
004-9226-415
Tools004-9226-415 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 69.370 |
| Product length mm | 1761.998 |
| Product width in | 2.500 |
| Product width mm | 63.500 |