004-9235-038
004-9235-038
Tools004-9235-038 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 15.310 |
| Product length mm | 388.874 |
| Product width in | 1.000 |
| Product width mm | 25.400 |