PISTON ROD
004-9237-563
Tools004-9237-563 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 0.530 |
| Product height mm | 13.462 |
| Product length in | 5.100 |
| Product length mm | 129.540 |
| Product width in | 0.530 |
| Product width mm | 13.462 |