PISTON ROD
004-9243-826
Tools004-9243-826 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 20.360 |
| Product length mm | 517.144 |
| Product width in | 3.500 |
| Product width mm | 88.900 |