Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
004-9249-017
ROD-OUTSIDE GRIND PLATE OPS
004-9249-017
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
004-9249-017
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod
Product height in
1.370
Product height mm
34.798
Product length in
26.690
Product length mm
677.926
Product width in
1.370
Product width mm
34.798