Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
004-9250-064
004-9250-064
004-9250-064
Where to buy
Export PDF
Tools
Add to comparison
004-9250-064
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod
Product height in
1.375
Product height mm
34.925
Product length in
39.680
Product length mm
1007.872
Product width in
1.375
Product width mm
34.925