PISTON ROD
004-9257-522
Tools004-9257-522 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product width in | 2.000 |
| Product width mm | 50.8 |