PISTON ROD
004-9260-327
Tools004-9260-327 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 13.180 |
| Product length mm | 334.772 |
| Product width in | 1.700 |
| Product width mm | 43.18 |