PISTON ROD
004-9260-586
Tools004-9260-586 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 36.590 |
| Product length mm | 929.386 |
| Product width in | 0.625 |
| Product width mm | 15.875 |