Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
008-9224-949
BRNG MAT CERTS ITAR ITEM CAT:VI(f)(6)
008-9224-949
Where to buy
Export PDF
Tools
Add to comparison
008-9224-949
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
2.500
Product height mm
63.500
Product length in
1.593
Product length mm
40.462
Product width in
2.500
Product width mm
63.500