BEARING ASSY, MILACRON
008-9257-118-D1
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.436 |
| Product height mm | 87.274 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 3.436 |
| Product width mm | 87.274 |