BALL SS .1875 DIA
02-157950
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Ball check assembly |
| Product height in | 0.187 |
| Product height mm | 4.750 |
| Product length in | 0.187 |
| Product length mm | 4.750 |
| Product width in | 0.187 |
| Product width mm | 4.75 |