Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
02-157953
BALL SS 11/32
02-157953
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-157953
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Ball check assembly
Product height in
0.343
Product height mm
8.712
Product length in
0.343
Product length mm
8.712
Product width in
0.343
Product width mm
8.712