PKG NUT
1-581-NB
Tools1-581-NB Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.013 |
| Product height mm | 25.717 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 1.013 |
| Product width mm | 25.717 |