Product specifications
Characteristic | Value |
|---|---|
| Bore Diameter | 100 mm |
| Brand | Vickers by Danfoss |
| Cushion location | Non cushioned |
| Gross stroke | 268.00 mm |
| Model Code 1 | TV09HN0N3NAAL375 |
| Mounting style | Head rectangle |
| Port location | Head 1 cap 4 |
| Port Type | SAE port |
| Rod flats | 2 flats |
| Seal Type | Normal |
| Series | TV series– ISO 6020-2interchangeable hydraulic cylinder |