PACKING NUT
1281
Tools1281 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 0.313 |
| Product length mm | 7.938 |
| Product width in | 2.125 |
| Product width mm | 53.975 |