Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
1281-N
PKG NUT 04LC
1281-N
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
1281-N
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
2.013
Product height mm
51.118
Product length in
0.875
Product length mm
22.225
Product width in
2.013
Product width mm
51.118