Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
1380-G1359
CADPLATEDBEARINGRET OUTSIDEPROCESS
1380-G1359
Tools
Add to comparison
Add to comparison
1380-G1359
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Bearing retainer
Product height in
2.800
Product height mm
71.120
Product length in
0.375
Product length mm
9.525
Product width in
2.800
Product width mm
71.12