BEARING RET
138010040
Tools138010040 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 2.800 |
| Product height mm | 71.120 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product width in | 2.800 |
| Product width mm | 71.12 |