BEARING RET O Nr933
138010142
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 0.450 |
| Product length mm | 11.430 |
| Product width in | 3.300 |
| Product width mm | 83.82 |