BEARING RET
138010360
Tools138010360 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 4.500 |
| Product width mm | 114.3 |