BEARING RET
138010500
Tools138010500 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 0.400 |
| Product length mm | 10.160 |
| Product width in | 4.000 |
| Product width mm | 101.6 |