BEARING
1381-48379
Tools1381-48379 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 5.122 |
| Product height mm | 130.099 |
| Product length in | 1.133 |
| Product length mm | 28.778 |
| Product width in | 5.122 |
| Product width mm | 130.099 |