Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
138111140
BEARING S
138111140
Where to buy
Export PDF
Tools
Add to comparison
138111140
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
2.622
Product height mm
66.599
Product length in
1.071
Product length mm
27.203
Product width in
2.622
Product width mm
66.599