Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
154096
O'Ring NBR-70 (ID-3.984"xC/S-0.139")
154096
Where to buy
Export PDF
Tools
Add to comparison
154096
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
O-ring
Product height in
4.123
Product height mm
104.724
Product length in
0.139
Product length mm
3.531
Product width in
4.123
Product width mm
104.724