Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
1705
BRG BALL Nr6205
1705
Recommended replacement:
001705Z
Where to buy
Export PDF
Tools
Add to comparison
1705
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.050
Product height mm
52.070
Product length in
0.591
Product length mm
15.011
Product width in
2.050
Product width mm
52.070