PKG NUT
2-581-NB
Tools2-581-NB Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product width in | 1.625 |
| Product width mm | 41.275 |