Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
250-9240-151-MC
U-CUP SEAL CERTS REQ'D. (SEE PRINT)
250-9240-151-MC
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
250-9240-151-MC
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
27.000
Product height mm
685.800
Product length in
0.710
Product length mm
18.034
Product width in
27.000
Product width mm
685.800