Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
256-7118-175-10-MC
TUBE SEAL MATERIAL CERTS REQUIRED
256-7118-175-10-MC
Tools
Add to comparison
Add to comparison
256-7118-175-10-MC
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.075
Product height mm
1.905
Product length in
18.000
Product length mm
457.200
Product width in
0.142
Product width mm
3.607