Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
256-7118-175-56-MC
TUBE SEAL CERTS REQ'D. (SEE PRINT)
256-7118-175-56-MC
Where to buy
Export PDF
Tools
Add to comparison
256-7118-175-56-MC
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.072
Product height mm
1.829
Product width in
0.142
Product width mm
3.607