Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
260278
'O'RING(NBR) ID-72.7xCS-2.62
260278
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
260278
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
O-ring
Product height in
3.068
Product height mm
77.927
Product length in
0.103
Product length mm
2.616
Product width in
3.068
Product width mm
77.927