Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
262412
ORING- (VITON) ID2.859"x0.139"CS
262412
Where to buy
Export PDF
Tools
Add to comparison
262412
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.998
Product height mm
76.149
Product length in
0.139
Product length mm
3.531
Product width in
2.998
Product width mm
76.149