Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
351-N6
HEAD
351-N6
Tools
Add to comparison
Add to comparison
351-N6
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Hydraulic and pneumatic head
Product height in
4.620
Product height mm
117.348
Product length in
4.620
Product length mm
117.348
Product width in
1.250
Product width mm
31.750