Stud
355-9136-779
Tools355-9136-779 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod stud |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 4.600 |
| Product length mm | 116.840 |
| Product width in | 1.200 |
| Product width mm | 30.480 |