Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
380648
Body O-Ring 90 82.22 id x 2.62(NBR)
380648
Where to buy
Export PDF
Tools
Add to comparison
380648
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
O-ring
Product height in
3.340
Product height mm
84.836
Product length in
0.103
Product length mm
2.616
Product width in
3.340
Product width mm
84.836