Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
381
BEARING S
381
Where to buy
Export PDF
Tools
Add to comparison
381
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
1.625
Product height mm
41.275
Product length in
0.313
Product length mm
7.938
Product width in
1.625
Product width mm
41.275