Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
382-8215-620-MC
BUSHING MATERIAL CERTS REQUIRED
382-8215-620-MC
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
382-8215-620-MC
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
3.203
Product height mm
81.356
Product length in
1.625
Product length mm
41.275
Product width in
3.203
Product width mm
81.356