BUSHING
382-9245-146-56
Tools382-9245-146-56 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 8.998 |
| Product height mm | 228.549 |
| Product length in | 8.998 |
| Product length mm | 228.549 |
| Product width in | 8.998 |
| Product width mm | 228.549 |