Bushing
382-9249-510
Tools382-9249-510 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.749 |
| Product height mm | 95.225 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product width in | 3.749 |
| Product width mm | 95.225 |