Bushing
382-9258-916
Tools382-9258-916 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.934 |
| Product height mm | 74.524 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 2.934 |
| Product width mm | 74.524 |